IESNA:LM-63-2002
[TEST]P950721
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15539
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2151.7 2431 2709.4 2944.9 3124.7 3233.9 3314.2 3397.7 3476.9 3567.9
3679.2 3799.1 3947.9 4110.6 4314 4604.1 5004.5 5546.1 6261.2 7176.5
8361.5 9782 11098.7 11863 11717.4 10595.6 8516.7 6178.8 3965 2818.6
1945.1 1219.3 678.7 147.7 0 0 0
2151.7 2389.3 2641.9 2847.5 3000.5 3101.2 3170.7 3246.7 3327 3409.5
3513.3 3637.5 3782 3942.6 4135.2 4387.9 4727.2 5175.7 5749.5 6547
7586.5 8584.1 9073.3 8905.3 8315.4 7326.3 5767.7 3903 2107.8 1245
686.2 307.2 118.8 15 0 0 0
2151.7 2364.7 2560.6 2704 2812.1 2877.4 2923.5 2983.4 3035.9 3086.2
3156.8 3251 3362.4 3469.4 3583.9 3724.2 3889 4087.1 4330.1 4573.1
4646.9 4402.9 3785.2 3060.5 2253.3 1564 1104.7 797.5 559.9 402.5
271.9 162.7 91 40.7 7.5 0 0
2151.7 2303.7 2449.2 2556.3 2618.4 2650.5 2673 2682.6 2676.2 2651.6
2615.2 2595.9 2574.5 2523.1 2410.7 2250.1 2083.1 1923.6 1786.6 1693.5
1646.4 1603.6 1544.7 1445.1 1369.1 1310.3 1128.3 914.2 603.7 422.8
301.9 209.8 139.2 59.9 8.6 0 0
2151.7 2242.6 2347.6 2426.8 2469.6 2480.3 2455.7 2389.3 2282.3 2143.1
1993.2 1872.3 1793 1744.9 1706.3 1649.6 1568.2 1490.1 1429.1 1397
1397 1405.5 1407.7 1399.1 1336 1196.8 1049.1 950.6 800.7 643.4
466.7 306.2 167 65.3 4.3 0 0
2151.7 2193.4 2243.7 2301.5 2343.3 2339 2282.3 2172 2038.2 1912.9
1809.1 1735.2 1692.4 1660.3 1622.8 1565 1483.7 1385.2 1288.9 1212.8
1172.2 1177.5 1210.7 1233.2 1224.6 1187.2 1105.8 974.1 827.5 689.4
559.9 440 320.1 186.3 80.3 0 0
2151.7 2127 2143.1 2183.8 2228.7 2250.1 2217 2144.2 2062.8 1990
1916.1 1832.7 1745.9 1661.4 1579 1492.2 1397 1296.3 1201.1 1122.9
1053.3 994.5 944.2 912 902.4 899.2 882.1 843.5 777.2 684
527.7 361.8 200.2 106 38.5 0 0
2151.7 2083.1 2043.5 2052.1 2117.4 2200.9 2266.2 2271.5 2225.5 2152.7
2068.2 1967.5 1850.9 1727.7 1611.1 1499.7 1393.8 1291 1198.9 1127.2
1074.8 1040.5 1012.7 978.4 926 843.5 757.9 695.8 640.1 578.1
496.7 384.3 247.3 143.4 47.1 0 0
2151.7 2030.7 1938.6 1924.7 1988.9 2150.6 2324 2405.4 2380.7 2288.7
2178.4 2066 1947.2 1815.5 1683.9 1555.4 1434.4 1323.1 1225.7 1150.8
1094 1054.4 1038.4 1027.7 1004.1 952.7 890.6 820 748.3 664.8
563.1 438.9 323.3 203.4 66.4 0 0
2151.7 1980.4 1842.3 1773.8 1807 1969.7 2208.4 2400 2446 2365.7
2231.9 2103.5 1984.7 1860.5 1737.4 1614.3 1492.2 1373.4 1269.6 1190.4
1124 1080.1 1048 1034.1 1013.7 976.3 922.7 862.8 797.5 724.7
624.1 495.6 364 200.2 62.1 2.1 0
2151.7 1935.4 1783.4 1693.5 1706.3 1851.9 2072.4 2265.1 2373.2 2343.3
2230.9 2103.5 1984.7 1866.9 1751.3 1635.7 1515.8 1398 1295.3 1208.6
1134.7 1084.4 1046.9 1024.4 1000.9 958.1 894.9 826.4 757.9 677.6
578.1 447.5 325.4 173.4 47.1 0 0
2151.7 1926.9 1745.9 1620.7 1597.1 1693.5 1865.8 2062.8 2193.4 2206.2
2136.7 2028.5 1921.5 1821.9 1723.5 1617.5 1506.2 1393.8 1289.9 1201.1
1125.1 1070.5 1023.4 980.6 929.2 853.2 747.2 624.1 508.5 413.2
319 213 129.5 65.3 5.4 0 0
2151.7 1874.4 1651.7 1476.2 1389.5 1393.8 1448.4 1522.2 1581.1 1612.1
1612.1 1573.6 1524.4 1471.9 1414.1 1353.1 1293.1 1227.8 1149.7 1069.4
992.3 904.6 813.6 734.3 654.1 545.9 438.9 360.7 298.7 237.6
174.5 108.1 50.3 13.9 0 0 0
2151.7 1835.9 1580 1367 1235.3 1178.6 1160.4 1158.3 1151.8 1142.2
1121.9 1083.3 1037.3 982.7 918.5 866 814.6 775 749.3 738.6
724.7 694.7 646.6 585.5 512.8 436.8 366.1 304 245.1 191.6
137 77.1 33.2 5.4 0 0 0
2151.7 1816.6 1531.8 1299.6 1146.5 1070.5 1030.9 996.6 958.1 915.3
876.7 845.7 810.3 781.4 747.2 712.9 676.5 629.4 577 533.1
488.1 447.5 412.1 384.3 353.3 314.7 271.9 229.1 183.1 140.2
95.3 59.9 28.9 1.1 0 0 0
2151.7 1800.5 1502.9 1264.2 1103.7 1018 965.6 915.3 867.1 818.9
772.9 733.3 695.8 658.3 624.1 590.9 555.6 519.2 484.9 448.5
414.3 384.3 357.5 328.6 294.4 264.4 230.2 191.6 147.7 109.2
79.2 47.1 16.1 0 0 0 0
2151.7 1815.5 1512.6 1269.6 1096.2 995.5 928.1 876.7 832.8 790
747.2 706.5 664.8 627.3 593 558.8 523.5 484.9 446.4 406.8
372.5 343.6 319 297.6 276.2 252.6 220.5 185.2 154.1 127.4
98.5 67.4 24.6 0 0 0 0
2151.7 1824.1 1523.3 1277.1 1091.9 969.9 898.1 852.1 811.4 768.6
727.9 687.2 650.8 616.6 584.5 550.2 516 477.4 438.9 400.4
366.1 341.5 321.1 304 283.7 255.8 218.4 187.3 163.8 139.2
109.2 72.8 28.9 8.6 0 0 0
2151.7 1824.1 1535.1 1286.7 1088.7 949.5 873.5 829.6 788.9 748.3
703.3 664.8 631.6 595.2 559.9 524.5 488.1 451.7 415.3 381.1
353.3 335.1 317.9 299.7 271.9 233.4 186.3 163.8 140.2 114.5
83.5 43.9 18.2 4.3 0 0 0
2151.7 1860.5 1581.1 1331.7 1115.4 953.8 868.2 822.1 781.4 747.2
707.6 670.1 633.7 598.4 562 526.7 490.3 455 421.8 391.8
367.2 347.9 328.6 305.1 270.8 216.2 162.7 140.2 117.8 93.1
66.4 38.5 20.3 8.6 2.1 0 0
2151.7 1881.9 1612.1 1362.7 1139 968.8 873.5 823.2 783.6 747.2
709.7 673.3 638 602.7 568.4 534.2 498.8 464.6 432.5 403.6
378.9 358.6 337.2 310.4 273 216.2 160.6 138.1 114.5 91
63.2 37.5 21.4 10.7 5.4 0 0
2151.7 1890.5 1632.5 1389.5 1160.4 995.5 877.8 828.5 784.7 753.6
718.3 683 648.7 614.5 581.3 549.2 514.9 480.6 448.5 416.4
390.7 369.3 346.8 322.2 276.2 219.4 170.2 148.8 124.2 99.6
70.7 42.8 25.7 16.1 9.6 4.3 0
2151.7 1950.4 1725.6 1493.3 1263.2 1060.8 918.5 839.3 796.4 762.2
731.1 699 666.9 634.8 601.6 568.4 535.2 501 469.9 440
413.2 388.6 364 336.1 301.9 258 203.4 173.4 147.7 122
93.1 58.9 36.4 23.6 17.1 8.6 0
2151.7 1995.4 1810.2 1603.6 1383.1 1173.2 997.7 866 800.7 762.2
731.1 700.1 669 636.9 604.8 570.6 534.2 501 468.9 438.9
414.3 388.6 361.8 331.8 298.7 262.3 220.5 185.2 159.5 133.8
107 77.1 39.6 23.6 15 7.5 0
2151.7 2038.2 1908.7 1744.9 1561.8 1360.6 1163.6 974.1 830.7 769.7
733.3 700.1 669 636.9 602.7 569.5 534.2 498.8 464.6 428.2
393.9 361.8 331.8 304 280.5 252.6 218.4 182 147.7 121
97.4 72.8 40.7 18.2 9.6 3.2 0
2151.7 2106.7 2044.6 1949.3 1795.2 1618.6 1441.9 1262.1 1028.7 841.4
752.5 710.8 676.5 643.4 611.2 578.1 543.8 509.5 474.2 436.8
401.4 366.1 334 304 275.1 245.1 213 182 147.7 112.4
86.7 61 38.5 20.3 9.6 4.3 0
2151.7 2177.3 2190.2 2177.3 2103.5 1987.9 1850.9 1698.8 1504 1252.5
992.3 799.6 707.6 665.8 634.8 604.8 572.7 544.9 518.1 486
453.9 414.3 374.7 338.3 309.4 281.5 309.4 324.4 245.1 195.9
129.5 95.3 54.6 26.8 12.8 6.4 0
2151.7 2246.9 2340.1 2416.1 2446 2422.5 2346.5 2246.9 2153.8 2042.5
1872.3 1641 1370.2 1094 870.3 751.5 717.2 691.5 646.6 605.9
574.8 547 507.4 478.5 504.2 523.5 441 335.1 203.4 152
113.5 82.4 55.7 32.1 16.1 5.4 0
2151.7 2317.6 2492.1 2654.8 2775.7 2845.3 2849.6 2810 2772.5 2760.8
2753.3 2721.1 2658 2578.8 2478.1 2361.5 2214.8 2074.6 2025.3 2209.5
2608.7 2988.8 3045.5 2639.8 1862.6 1103.7 651.9 410 283.7 207.7
157.4 113.5 77.1 43.9 17.1 4.3 0
2151.7 2386.1 2631.2 2874.2 3077.6 3208.2 3270.3 3291.7 3313.1 3350.6
3408.4 3483.3 3573.2 3655.7 3738.1 3800.2 3898.7 4075.3 4405 4944.5
5644.6 6403.6 7144.3 7713.8 7780.2 7246 6220.5 4860 3393.4 2120.6
1232.1 733.3 417.5 157.4 48.2 2.1 0
2151.7 2410.7 2694.4 2975.9 3209.3 3363.4 3440.5 3473.7 3504.7 3547.6
3606.4 3677.1 3769.1 3862.3 3962.9 4099.9 4296.9 4583.8 5007.7 5595.4
6375.7 7405.5 8810 10552.7 11676.7 11404.8 10570.9 9423.4 8184.9 7009.5
5807.3 4481 3066.9 1802.7 731.1 184.1 0
2151.7 2428.9 2737.2 3058.3 3313.1 3480.1 3562.5 3587.2 3600 3606.4
3622.5 3643.9 3671.7 3683.5 3721 3804.5 3951.1 4184.5 4562.4 5117.9
5866.2 6909.9 8480.3 10788.2 13857.3 14833.6 14045.7 13111.2 12077.1 11000.2
9411.6 7354.2 5125.4 3120.4 1232.1 393.9 0
2151.7 2469.6 2833.5 3205 3512.2 3698.5 3752 3718.8 3639.6 3525.1
3398.8 3277.8 3157.9 3046.6 2992 3057.3 3342 3847.3 4458.5 5031.2
5574 6206.6 7071.6 8318.7 10706.9 13567.2 12983.8 11597.5 10687.6 10064.6
9177.2 7893.7 6167 4292.6 1678.5 276.2 0
2151.7 2491 2933.1 3337.7 3661 3818.4 3815.2 3679.2 3464.1 3237.1
3022 2842.1 2702.9 2621.6 2701.9 3101.2 3780.9 4611.6 5488.3 6412.1
7422.7 8385 9303.5 10368.6 11943.3 13953.6 14344.4 13308.1 12145.6 10954.2
9539 7638.9 5388.8 2608.7 1021.2 114.5 0
2151.7 2524.2 2954.5 3380.6 3710.3 3868.7 3801.3 3561.5 3258.5 3015.5
2799.3 2626.9 2503.8 2476 2708.3 3323.8 4238 5386.6 6802.9 8524.2
10411.4 12352.2 14291.9 16035.7 18017.2 19839.1 20300.5 19466.6 17876.9 15756.3
12967.7 9127.9 5924 3275.7 1580 183.1 0
2151.7 2526.3 2959.9 3380.6 3699.6 3840.9 3772.4 3539 3238.2 2968.4
2752.2 2583.1 2471.7 2487.8 2811.1 3536.8 4583.8 5956.1 7699.9 9684.6
11707.8 13688.2 15680.3 17733.5 20055.3 21743.5 21838.8 20507.1 18186.3 15116.2
11906.9 8844.3 5779.5 3362.4 1332.7 168.1 0
2151.7 2526.3 2949.2 3354.9 3647.1 3780.9 3764.9 3613.9 3381.6 3126.9
2899.9 2730.8 2614.1 2604.5 2859.2 3497.2 4432.8 5551.5 6858.5 8308
9756.3 11211.1 12609.1 14013.6 15938.3 17824.5 18328.7 17389.9 15793.8 13716
11396.3 8833.6 6653 3961.8 1504 132.7 0
2151.7 2497.4 2891.4 3260.7 3528.3 3665.3 3709.2 3684.6 3582.9 3429.8
3259.6 3095.8 2954.5 2878.5 2949.2 3294.9 3923.3 4733.6 5597.5 6398.2
7171.1 7849.8 8489.9 9384.9 11086.9 12796.5 12575.9 11124.4 9784.1 8599.1
7119.7 5350.2 3589.3 1745.9 490.3 59.9 0
2151.7 2496.3 2848.5 3172.9 3407.3 3537.9 3612.9 3661 3685.6 3693.1
3680.3 3643.9 3598.9 3549.7 3542.2 3628.9 3894.4 4359 5009.8 5750.6
6599.5 7652.8 9044.4 10851.4 12750.4 13108 11119 8592.7 6320.1 4602
3611.8 2638.7 1914 1126.1 313.6 12.8 0
2151.7 2437.5 2734 3007 3206.1 3326 3414.8 3491.9 3563.6 3654.6
3753.1 3851.6 3976.8 4096.7 4259.4 4502.4 4852.5 5352.4 6109.2 7141.1
8402.2 9865.5 11603.9 13547.9 14244.8 13218.2 10791.5 8098.1 5469.1 3944.7
2853.9 1904.4 1146.5 264.4 6.4 0 0
2151.7 2431 2709.4 2944.9 3124.7 3233.9 3314.2 3397.7 3476.9 3567.9
3679.2 3799.1 3947.9 4110.6 4314 4604.1 5004.5 5546.1 6261.2 7176.5
8361.5 9782 11098.7 11863 11717.4 10595.6 8516.7 6178.8 3965 2818.6
1945.1 1219.3 678.7 147.7 0 0 0
